AXIS#.SAFE.SS2_#.MODE
Description
Sets the behavior of the drive when the corresponding Safe Stop 2 (SS2) input is triggered.
Value | Description |
---|---|
0 |
Drive Controlled - Drive performs a controlled stop following AXISx.SAFE.SS2_x.DEC deceleration rate. |
1 |
Fieldbus Controlled - The drive will not perform any stopping action. The fieldbus master should stop the drive within the configured AXISx.SAFEPARAM.SS2_x.TIMETOSOS amount of time before the drive triggers the configured fault reaction. The manufacturer status object 667Fh, 6E7Fh SS2 statuses is used to signalize to the fieldbus master that an SS2 input has been triggered. |
Context
For complete SS2 information refer to (see "SS2 (Safe Stop 2)").
Related safety parameters:
- AXISx.SAFE.SS2_x.ACTIVE
- AXISx.SAFE.SS2_x.DEC
- AXISx.SAFE.SS2_x.INTERNALSTATE
- AXISx.SAFEPARAM.SS2_x.TIMETOSOS
Versions
Action | Version | Notes |
---|---|---|
Implemented |
02-04-00-000 |
Implemented in SMM revision v0.56 |
General Information
Type |
Read/Write |
Units |
N/A |
Range |
0 to 1 |
Default Value |
Drive controlled |
Data Type |
Integer |
Stored in Non-Volatile Memory |
Yes |
Fieldbus Information
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
PDO Mappable |
---|---|---|---|---|---|---|---|
AXIS1.SAFE.SS2_1.MODE |
5007h |
0dh |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS1.SAFE.SS2_2.MODE |
5007h |
0eh |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS2.SAFE.SS2_1.MODE |
5107h |
0dh |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS2.SAFE.SS2_2.MODE |
5107h |
0eh |
Unsigned8 |
- |
- |
Read/Write |
No |